Han 24M-gg-ZV-M32
Article No.: 19 37 024 0487
![Han 24M-gg-ZV-M32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_37_016_0487_RGB01/19_37_016_0487_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24M-gg-ZV-M32](/assets/images/3d-gallery-thumbnail.png)
![Han 24M-gg-ZV-M32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_37_016_0487_RGB01/19_37_016_0487_RGB01_S.jpg)
Han 24M-gg-ZV-M32
Article No.: 19 37 024 0487
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® M |
Type of hood/housing | Hood |
Type | High construction |
Size | 24 B |
---|---|
Version | Top entry |
Cable entry | 1x M32 |
Locking type | Central locking lever (on the hood) |
Field of application | Hoods/housings for rough environments |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 420 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140128927 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next