Han 24HPR VarioShell-2x24HPR-Set1
Article No.: 10 40 124 1001
![Han 24HPR VarioShell-2x24HPR-Set1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/10_40_124_1001_RGB02/10_40_124_1001_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24HPR VarioShell-2x24HPR-Set1](/assets/images/3d-gallery-thumbnail.png)
![Han 24HPR VarioShell-2x24HPR-Set1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/10_40_124_1001_RGB02/10_40_124_1001_RGB02_S.jpg)
Han 24HPR VarioShell-2x24HPR-Set1
Article No.: 10 40 124 1001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR VarioShell |
Type of hood/housing | Complete set |
Description of hood/housing | Angled |
Size | 24 HPR VS |
---|---|
VarioShell level 1 | 1x 24 B |
VarioShell level 2 | 1x 24 B |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Details | Please note the installation manual. |
Pack contents | Bulkhead mounted housing |
Mounting cover | |
2x Bulkhead mounted housing 24 HPR enlarged | |
Fixing screws |
Tightening torque | 4 Nm Mounting cover |
---|---|
12 Nm Fixing screws | |
12 Nm PE screw | |
10 Nm Bulkhead mounted housing 24 HPR enlarged | |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP67 | |
IP68 | |
IP69 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
Specifications | IEC 61984 |
---|---|
IEC 61373 Category 1 Class B | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140175594 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next