Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE
Article No.: 19 40 524 0436
![Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/19_40_524_0436_RGB01/19_40_524_0436_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE](/assets/images/3d-gallery-thumbnail.png)
![Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/19_40_524_0436_RGB01/19_40_524_0436_RGB01_S.jpg)
Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE
Article No.: 19 40 524 0436
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR Compact |
Type of hood/housing | Hood |
Description of hood/housing | with functional earth |
Type | High construction |
Size | 24 B |
---|---|
Version | Top entry |
Cable entry | 3x M25 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Tightening torque (screw locking) | ā 4 Nm |
---|---|
Limiting temperature | -40 ... +125 Ā°C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP6K9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 532.45 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140174290 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next