Han 24HP Direct/M-HSE-M40
Article No.: 19 39 724 0548
![Han 24HP Direct/M-HSE-M40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_39_724_0548_RGB01/19_39_724_0548_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24HP Direct/M-HSE-M40](/assets/images/3d-gallery-thumbnail.png)
![Han 24HP Direct/M-HSE-M40](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_39_724_0548_RGB01/19_39_724_0548_RGB01_S.jpg)
Han 24HP Direct/M-HSE-M40
Article No.: 19 39 724 0548
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HP Direct M |
Type of hood/housing | Hood |
Size | 24 B |
---|---|
Version | Side entry |
Cable entry | 1x M40 |
Locking type | Screw locking |
Tightening torque (screw locking) | 4 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | FPM |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 350 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140182905 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next