Han 22HPR-HTE-S-4xM20
Article No.: 19 40 022 0470
![Han 22HPR-HTE-S-4xM20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_40_022_0470_RGB01/19_40_022_0470_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 22HPR-HTE-S-4xM20](/assets/images/3d-gallery-thumbnail.png)
![Han 22HPR-HTE-S-4xM20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_40_022_0470_RGB01/19_40_022_0470_RGB01_S.jpg)
Han 22HPR-HTE-S-4xM20
Article No.: 19 40 022 0470
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR slim |
Type of hood/housing | Hood |
Size | 22 HPR |
---|---|
Version | Top entry |
Cable entry | 4x M20 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh environments |
Tightening torque (screw locking) | 4 Nm |
---|---|
Tightening torque | 10 Nm Fixing screws |
15 Nm PE screw | |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140175501 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next