Han 22HPR-HSG-S-4xM20

Article No.: 19 40 022 0970


Surface mounted housing

Han 22HPR-HSG-S-4xM20

Article No.: 19 40 022 0970

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 22 HPR Screw locking Stainless steel Top entry 4x M20 Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR slim
Type of hood/housing Surface mounted housing
Size 22 HPR
Version Top entry
Cable entry 4x M20
Locking type Screw locking
Field of application Hoods/housings for harsh environments
Tightening torque (screw locking) ‌ 4 Nm
Tightening torque 10 Nm Fixing screws
15 Nm PE screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP66
IP68
IP69 / IPX9K acc. to ISO 20653
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Specifications IEC 61984
IEC 60664-1
Packaging size 1
Net weight 838 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140175532
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next