Han 16HPR-enlarged-HBM-SL
Article No.: 09 40 016 0368
![Han 16HPR-enlarged-HBM-SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_016_0368_RGB01/09_40_016_0368_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16HPR-enlarged-HBM-SL](/assets/images/3d-gallery-thumbnail.png)
![Han 16HPR-enlarged-HBM-SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_016_0368_RGB01/09_40_016_0368_RGB01_S.jpg)
Han 16HPR-enlarged-HBM-SL
Article No.: 09 40 016 0368
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of hood/housing | Bulkhead mounted housing |
Size | 16 HPR enlarged |
---|---|
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Details | When using Han® Standard inserts of size B or Han-Modular® hinged frames, please order adapter 09400009961 separately. |
Tightening torque (screw locking) | 4 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 148 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140057623 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next