Han 16B-HA-HC-M25 for SL
Article No.: 19 30 016 0641
![Han 16B-HA-HC-M25 for SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_016_0641_RGB01/19_30_016_0641_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 16B-HA-HC-M25 for SL](/assets/images/3d-gallery-thumbnail.png)
![Han 16B-HA-HC-M25 for SL](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_30_016_0641_RGB01/19_30_016_0641_RGB01_S.jpg)
Han 16B-HA-HC-M25 for SL
Article No.: 19 30 016 0641
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Hood |
Type | High construction |
Size | 16 B |
---|---|
Version | Cable entry long side |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
IP67 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | CE |
---|---|
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 214 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140164871 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next