HPP V4 Signal THT 10pole horizontal jack
Article No.: 09 45 545 9011
![HPP V4 Signal THT 10pole horizontal jack](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455459011_20220819_172731473/09455459011_20220819_172731473_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HPP V4 Signal THT 10pole horizontal jack](/assets/images/3d-gallery-thumbnail.png)
![HPP V4 Signal THT 10pole horizontal jack](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455459011_20220819_172731473/09455459011_20220819_172731473_S.jpg)
HPP V4 Signal THT 10pole horizontal jack
Article No.: 09 45 545 9011
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | Signal |
Element | Solder jack |
Specification | Angled |
Termination method | Solder termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 10 |
Contact spacing (termination side) | 2.4 mm |
---|---|
3 mm | |
Contact spacing (mating side) | 2.4 mm |
3 mm | |
Rated current | 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Clearance distance | ≥ 1.4 mm |
Creepage distance | ≥ 1.4 mm |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 10 mΩ |
Limiting temperature | -40 ... +85 °C |
Insertion force | 50 N |
Withdrawal force | 50 N |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1.5 kV (contact-contact) |
1.5 kV (contact-ground) | |
Isolation group | I (600 ≤ CTI) |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B |
Shock resistance | 50 g / 11 ms, 10 shocks / axis and direction |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 6 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140061460 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next