D SUB IP 67_ 9 POLE ANGLED
Article No.: 09 67 509 7658
![D SUB IP 67_ 9 POLE ANGLED](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967509X658_20220822_233554668/0967509X658_20220822_233554668_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D SUB IP 67_ 9 POLE ANGLED](/assets/images/3d-gallery-thumbnail.png)
![D SUB IP 67_ 9 POLE ANGLED](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0967509X658_20220822_233554668/0967509X658_20220822_233554668_S.jpg)
D SUB IP 67_ 9 POLE ANGLED
Article No.: 09 67 509 7658
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | IP67 |
Element | Connector |
Specification | With rear frame |
Description of the contact | Turned |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Male |
Size | D-Sub 1 |
Number of contacts | 9 |
further contacts | With grounding pin |
PCB fixing | With board locks |
Locking type | Fixing flange with thread 4-40 UNC |
Distance between rows | 2.54 mm |
---|---|
Contact spacing (termination side) | 2.74 mm |
Rated current | 5 A |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | > 5 x 109 Ω |
Contact resistance | ≤ 25 mΩ |
Tightening torque | 0.4 ... 0.6 Nm Female screw lock |
Limiting temperature | -25 ... +70 °C |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP67 |
Test voltage U<sub>r.m.s.</sub> | 1.2 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
PCB thickness | 1.6 mm |
Installation height | 7.3 mm |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Shell: brass, tin plated | |
Colour (insert) | Red |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material (seal) | Silicone |
Colour (seal) | Red |
Material | Thermoplastic resin, glass-fibre filled |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Packaging size | 50 |
---|---|
Net weight | 10.62 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140094284 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next