D SUB HD MA RA 78P PL3_4-40 SCREW LOCK
Article No.: 09 56 562 7813
![D SUB HD MA RA 78P PL3_4-40 SCREW LOCK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/26/09565627813/09565627813_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D SUB HD MA RA 78P PL3_4-40 SCREW LOCK](/assets/images/3d-gallery-thumbnail.png)
![D SUB HD MA RA 78P PL3_4-40 SCREW LOCK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/26/09565627813/09565627813_S.jpg)
D SUB HD MA RA 78P PL3_4-40 SCREW LOCK
Article No.: 09 56 562 7813
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Connector |
Description of the contact | Stamped |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Male |
Size | D-Sub 5 |
Number of contacts | 78 |
PCB fixing | With board locks |
Locking type | Fixing flange with fitted screw lock 4-40 UNC |
Distance between rows | 1.98 mm |
---|---|
Contact spacing (termination side) | 2.41 mm |
Rated current | 2 A |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | > 5 x 109 Ω |
Contact resistance | < 25 mΩ |
Tightening torque | ≤0.4 Nm Locking screw |
Limiting temperature | -40 ... +85 °C |
Performance level | 3 |
Mating cycles | ≥ 50 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
PCB thickness | 1.6 mm |
Installation height | 7.6 mm |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: steel, nickel plated | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652 |
---|
Packaging size | 50 |
---|---|
Net weight | 30.74 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140072466 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next