Han 1A OM 3+PE +latch m/- PUR 5m
Article No.: 33 40 040 0204 050
Image is for illustration purposes only. Please refer to product description.
Han 1A OM 3+PE +latch m/- PUR 5m
Article No.: 33 40 040 0204 050
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Male |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4G 1.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
IP66 / IP67 in mated cable to cable position |
Previous
Next