Han-Eco Mod.10-HTE-M32-glanded
Article No.: 19 41 110 0422
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.10-HTE-M32-glanded
Article No.: 19 41 110 0422
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Hood |
Description of hood/housing | With integrated cable gland |
Size | 10 B |
---|---|
Module slots | 4 |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Previous
Next