TOOL HM-INSERT BLOCK TYPE A
Article No.: 17 99 000 0009
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Tools |
---|---|
Series | har-bus® HM |
Type of tool | Insert |
Description of the tool | for straight male connectors |
for type A |
Packaging size | 1 |
---|---|
Net weight | 16 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140122895 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next