HAR BUS HM TOOL
Article No.: 17 99 000 0001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Tools |
---|---|
Series | har-busĀ® HM |
Type of tool | Insert |
Description of the tool | for straight male connectors |
for type C |
Packaging size | 1 |
---|---|
Net weight | 9 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140122819 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next