D-Sub 50P metpl hood 1s+2a-ent sp-sl-lo
Article No.: 09 67 050 0453
Image is for illustration purposes only. Please refer to product description.
D-Sub 50P metpl hood 1s+2a-ent sp-sl-lo
Article No.: 09 67 050 0453
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 5 |
---|---|
Shielding | Shielded |
Version | Top/side entry |
Cable entry | 3x |
Cable fixing | Cable clamp |
Locking type | Spring or slide locking |
2 parts | Yes |
Separable | Yes |
Pack contents | 2x Dummy plugs |
Tightening torque | ‌0.3 Nm Cable clamp screw |
---|---|
‌0.15 Nm cover screw | |
‌0.3 Nm Locking screw | |
Ambient temperature | -20 ... +90 °C |
Cable diameter | 4 ... 9 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 40 mm |
Width | 67 mm |
Height | 17.9 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Packaging size | 50 |
---|---|
Net weight | 21.35 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140093478 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next