Han Domino DD cube, crimp (F.2)
Article No.: 09 14 906 2101
Image is for illustration purposes only. Please refer to product description.
Han Domino DD cube, crimp (F.2)
Article No.: 09 14 906 2101
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® Domino DD Cube |
Size of the module | Domino module |
Description of the module | Large Tab |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 6 |
Details | Please order crimp contacts separately. |
Previous
Next