Han hinged frame plus, for 4 modules A-D
Article No.: 09 14 016 0361
![Han hinged frame plus, for 4 modules A-D](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_016_0361_20220822_165754067/09_14_016_0361_20220822_165754067_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han hinged frame plus, for 4 modules A-D](/assets/images/3d-gallery-thumbnail.png)
![Han hinged frame plus, for 4 modules A-D](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_016_0361_20220822_165754067/09_14_016_0361_20220822_165754067_S.jpg)
Han hinged frame plus, for 4 modules A-D
Article No.: 09 14 016 0361
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Hinged frame plus |
Description of the accessory | for 4 modules |
A ... D |
Size | 16 B |
---|
Conductor cross-section | 1 ... 10 mm² PE (power side) |
---|---|
0.5 ... 2.5 mm² PE (signal side) | |
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374. | |
Stripping length | 8 ... 10 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material | Zinc die-cast |
---|---|
Stainless steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 70 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140161962 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next