Han 1A-strain relief
Article No.: 09 10 000 5300
Image is for illustration purposes only. Please refer to product description.
Han 1A-strain relief
Article No.: 09 10 000 5300
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® 1A |
Type of hood/housing | Cable adapter |
Description of hood/housing | With strain relief |
Size | 1 A |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Details | A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector. In this case protection against electric shock must be provided by the installation methods of the user. |
Only for use with single wires according to CSA approval. |
Previous
Next