har-SAB M12/4/4p PAC 10m PVC
Article No.: 09 07 001 0125 0
Image is for illustration purposes only. Please refer to product description.
har-SAB M12/4/4p PAC 10m PVC
Article No.: 09 07 001 0125 0
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M12 |
---|---|
Element | Distribution boxes |
Specification | Pre-assembled master cable |
With LED green/yellow |
Cable length | 10 m |
---|---|
Core structure | 3x 0.75 mm2 + 4x 0.34 mm2 |
Total number of ports | 4 |
Number of contacts | 4 |
Rated current | ‌ 9 A |
---|---|
Rated voltage | 10 V DC |
30 V DC | |
Limiting temperature | -30 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Number of channels per port | 1 |
Circuit logic | PNP |
Material (cable) | PVC |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140276987 |
ETIM | EC002585 |
eCl@ss | 27440108 Passive Sensor-Actuator-Interface (with cable) |
Previous
Next