STAF 6 STI-L
Article No.: 09 70 006 2615
Image is for illustration purposes only. Please refer to product description.
STAF 6 STI-L
Article No.: 09 70 006 2615
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Staf® |
Termination method | Solder termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 6 |
Conductor cross-section | 2.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage | 25 V |
Rated voltage | 25 V AC |
60 V DC | |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 50 V |
Rated voltage acc. to CSA | 50 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 2 mΩ |
Limiting temperature | -40 ... +100 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | HB |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA |
Packaging size | 10 |
---|---|
Net weight | 16.3 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140102859 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next