Han® S 120 SL UP
Article No.: 09 93 000 9960
Image is for illustration purposes only. Please refer to product description.
Han® S 120 SL UP
Article No.: 09 93 000 9960
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of accessory | Locking levers |
Locking type | Single locking lever |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | RAL 1028 (melon yellow) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 2 |
---|---|
Net weight | 3.71 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140190870 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next