Han 48HPR-Deckel (ohne Kabeleingang)
Article No.: 09 40 048 9803
Image is for illustration purposes only. Please refer to product description.
Han 48HPR-Deckel (ohne Kabeleingang)
Article No.: 09 40 048 9803
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Mounting cover |
Description of hood/housing | Distance bolt M5 |
Size | 48 B |
---|---|
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Pack contents | 4 distance pieces |
4x M6 screw | |
4 washers |
Tightening torque (screw locking) | 4 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 612.04 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140058385 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next