Han 3HPR angled hous. long version
Article No.: 09 40 003 0951
Image is for illustration purposes only. Please refer to product description.
Han 3HPR angled hous. long version
Article No.: 09 40 003 0951
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Angled |
Long version | |
Open bottom | |
Feed through hole for fixing screws |
Size | 3 A |
---|---|
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Details | By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing. |
By using the angled housings with through holes in the mounting flanges, it has to be ensured by the customer that the fixing screws appropriately sealed from the inside of the housing. | |
Pack contents | With seal screw |
Tightening torque (screw locking) | 2 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Black chrome coating |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
RoHS | not compliant |
ELV status | not compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 206 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140057111 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next