Han 34 HPR - carrier hood 2xM50
Article No.: 19 40 134 0624
Image is for illustration purposes only. Please refer to product description.
Han 34 HPR - carrier hood 2xM50
Article No.: 19 40 134 0624
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of hood/housing | Carrier hood |
Description of hood/housing | Angled |
Size | 34 HPR |
---|---|
Number of cable entries | 2 |
Cable entry | 2x M50 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Tightening torque (screw locking) | 4 Nm |
---|---|
Tightening torque | 6 Nm Protection cover |
1.5 Nm Inserts | |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | EPDM |
Material (locking) | Stainless steel |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 1,150 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140175433 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next