ix Type B solder 10xAWG26 PUR 0.5m
Article No.: 33 48 161 6A21 005
Image is for illustration purposes only. Please refer to product description.
ix Type B solder 10xAWG26 PUR 0.5m
Article No.: 33 48 161 6A21 005
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® Type B |
Connector 2 | HARTING ix Industrial® Type B |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 26 |
Termination method | Solder termination |
Coding | Type B |
Previous
Next