ix Industrial 10B-1 plug A1-S
Article No.: 09 45 181 9020 XL
Image is for illustration purposes only. Please refer to product description.
ix Industrial 10B-1 plug A1-S
Article No.: 09 45 181 9020 XL
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ix Industrial® |
Identification | Signal |
Element | Cable connector |
Specification | Angled bottom |
Termination method | Solder termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 10 |
Coding | Type B |
Pack contents | Bulk packaging |
Previous
Next