RJI RJ45 4-port jack Cat.5 THT angled
Article No.: 09 45 551 1124
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 4-port jack Cat.5 THT angled
Article No.: 09 45 551 1124
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Female |
Specification | RJ45 |
Angled | |
4 ports |
Termination method | Wave soldering termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Rated current | ‌ 1.5 A |
---|---|
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 60 |
---|---|
Net weight | 20 g |
Country of origin | Taiwan |
European customs tariff number | 85366990 |
GTIN | 5713140061590 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next