Powercbl. Han Q4/2 f str 3G4 3m
Article No.: 61 88 780 0603 0
Image is for illustration purposes only. Please refer to product description.
Powercbl. Han Q4/2 f str 3G4 3m
Article No.: 61 88 780 0603 0
to see prices and availability.
0
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | AC power input |
Connector 1 | Han-Compact® Hood |
Top entry | |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 3 m |
---|---|
Core structure | 3G 4 mm² |
Previous
Next