PP SFP XS Assy, XSsh-XSsh 9/125, 6m
Article No.: 33 26 231 0060 015
Image is for illustration purposes only. Please refer to product description.
PP SFP XS Assy, XSsh-XSsh 9/125, 6m
Article No.: 33 26 231 0060 015
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | PushPull SFP-xs short LCdx SM Show details |
---|---|
Connector 2 | PushPull SFP-xs short LCdx SM Show details |
Category | System cabling |
---|---|
Series | PushPull XS SFP |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | PushPull XS SFP Thermoplastic |
Connector 2 | PushPull XS SFP Thermoplastic |
Type of cable | FO cable |
Description of the cable | Singlemode |
Overmoulded | |
for bulkhead mounted housings, short |
Cable length | 6 m |
---|---|
Core structure | 9 / 125 µm |
Details | Other cable lengths on request! |
Previous
Next