PP SFP XS Assy, XSlg-XSlg 50/125, 4m
Article No.: 33 26 231 0040 012
Image is for illustration purposes only. Please refer to product description.
PP SFP XS Assy, XSlg-XSlg 50/125, 4m
Article No.: 33 26 231 0040 012
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | FO breakout Cable, MM, 50/125 ø6,5 OM3 Show details |
---|---|
Connector 1 | PushPull SFP-xs lang LCdx MM Show details |
Connector 2 | PushPull SFP-xs lang LCdx MM Show details |
Category | System cabling |
---|---|
Series | PushPull XS SFP |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | PushPull XS SFP Thermoplastic |
Connector 2 | PushPull XS SFP Thermoplastic |
Type of cable | FO cable |
Description of the cable | Multimode |
Overmoulded | |
for bulkhead mounted housings, long |
Cable length | 4 m |
---|---|
Core structure | 50 µm |
Details | Other cable lengths on request! |
Previous
Next