Locator M12
Article No.: 09 99 000 0618
Image is for illustration purposes only. Please refer to product description.
Locator M12
Article No.: 09 99 000 0618
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Locator |
Description of the tool | for part number 09 99 000 0501 and Data- und Power contacts Y-coding |
Packaging size | 1 |
---|---|
Net weight | 15 g |
Country of origin | USA |
European customs tariff number | 82073090 |
GTIN | 5713140277830 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next