Han L32 E-SMC-MI-SCT-0.75 - 2.5mm²
Article No.: 09 33 032 2601
Image is for illustration purposes only. Please refer to product description.
Han L32 E-SMC-MI-SCT-0.75 - 2.5mm²
Article No.: 09 33 032 2601
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han E® |
Termination method | Screw termination |
---|---|
Gender | Male |
Size | L32 B |
With wire protection | Yes |
Number of contacts | 32 |
PE contact | Yes |
Previous
Next