Han-Eco Mod.24 Outd.-C-f. HTE/HSE

Article No.: 19 41 224 5406


Protection cover

Han-Eco Mod.24 Outd.-C-f. HTE/HSE

Article No.: 19 41 224 5406

to see prices and availability.

0

Properties Overview

Protection cover for hoods Size: 24 B Double locking lever Polyamide (PA), Fibre-glass reinforced Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM Degree of protection: IP65

Product Details


Category Accessories
Series of hoods/housings Han-Eco® Modular
Type of accessory Protection cover
Description of the accessory for hoods
Size 24 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Packaging size 1
Net weight 102.8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140131750
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next