Han-Brid RJ45C-M-RJ industrial 10G
Article No.: 09 12 003 3015
Image is for illustration purposes only. Please refer to product description.
Han-Brid RJ45C-M-RJ industrial 10G
Article No.: 09 12 003 3015
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® RJ45 C |
Specification | hybrid network connector |
Gender | Male |
---|---|
Size | 3 A |
Number of contacts | 2 |
further contacts | + RJ45 |
Details | With RJ Industrial |
Previous
Next