Han 6E-SMC-FI-SCT-Ag-Green Line
Article No.: 09 33 706 2701
Image is for illustration purposes only. Please refer to product description.
Han 6E-SMC-FI-SCT-Ag-Green Line
Article No.: 09 33 706 2701
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han E® |
Features | Han® GreenLine |
Termination method | Screw termination |
---|---|
Gender | Female |
Size | 6 B |
With wire protection | Yes |
Number of contacts | 6 |
PE contact | Yes |
Previous
Next