Han 48B latching roller bolt

Article No.: 09 30 000 9998


Locking roll

Han 48B latching roller bolt

Article No.: 09 30 000 9998

to see prices and availability.

0

Properties Overview

Locking roll Steel, zinc plated

Product Details


Category Accessories
Type of accessory Locking roll
Material (accessories) Steel, zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 50
Net weight 10.52 g
Country of origin Germany
European customs tariff number 73181900
GTIN 5713140043732
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next