Han 3A lever, black
Article No.: 09 00 000 5410
Image is for illustration purposes only. Please refer to product description.
Han 3A lever, black
Article No.: 09 00 000 5410
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking levers |
Description of the accessory | Spare part |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
Packaging size | 10 |
---|---|
Net weight | 3.6 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140190832 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next