Han 24 ESS-F with 8 relay contacts
Article No.: 09 33 024 2758
Image is for illustration purposes only. Please refer to product description.
Han 24 ESS-F with 8 relay contacts
Article No.: 09 33 024 2758
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® ESS |
Specification | With 8 relay contacts |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Size | 24 B |
Number of contacts | 8 |
PE contact | Yes |
Details | for hoods/housings high construction only |
Previous
Next