Han 16A-F-s (33-48) wire protection
Article No.: 09 20 016 2816
Image is for illustration purposes only. Please refer to product description.
Han 16A-F-s (33-48) wire protection
Article No.: 09 20 016 2816
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han A® |
Specification | Continuing marking |
Termination method | Screw termination |
---|---|
Gender | Female |
Size | 32 A |
With wire protection | Yes |
Number of contacts | 32 |
PE contact | Yes |
Contact identification | 33 ... 48 |
Details | You need two inserts for a complete assembly! |
Previous
Next