Ferrule crimp tool 16 / 25qmm
Article No.: 09 99 000 0830
Image is for illustration purposes only. Please refer to product description.
Ferrule crimp tool 16 / 25qmm
Article No.: 09 99 000 0830
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for wire end ferrules |
Conductor cross-section | 16 ... 25 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 734 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140107786 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next