FO CA PP2-SCdx, 62,5µ, OM1, PUR, 8m
Article No.: 33 61 431 0080 006
Image is for illustration purposes only. Please refer to product description.
FO CA PP2-SCdx, 62,5µ, OM1, PUR, 8m
Article No.: 33 61 431 0080 006
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | LWL Breakoutkabel 2x62,5/125MIL,OCC Show details |
---|---|
Connector 1 | PushPull2 v4 MM overmolded Show details |
Connector 2 | SCdx MM Show details |
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Identification | Industrial Fibre Optic |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
Connector 2 | SC duplex |
Type of cable | FO cable |
Description of the cable | Multimode |
Overmoulded |
Cable length | 8 m |
---|---|
Core structure | 62.5 / 125 µm |
Previous
Next