FO-BH-SQ 2Ch 9/125 G657.A1 - SCdx, 1,0m
Article No.: 33 04 411 0010 027
Image is for illustration purposes only. Please refer to product description.
FO-BH-SQ 2Ch 9/125 G657.A1 - SCdx, 1,0m
Article No.: 33 04 411 0010 027
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Expanded beam |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Expanded beam 2 channels |
Connector 2 | SC duplex |
Type of cable | FO cable |
Cable length | 1 m |
---|---|
Number of fibres | 2 |
Fiber type | 2E9/125 G657.A1 |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Cable diameter | 3 mm |
Material (hood/housing) | Aluminium |
---|---|
Colour (hood/housing) | Black |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85447000 |
GTIN | 5713140271142 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next