Acces. Special Cable Clamp EMC PG 11
Article No.: 09 62 000 5024
Image is for illustration purposes only. Please refer to product description.
Acces. Special Cable Clamp EMC PG 11
Article No.: 09 62 000 5024
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 20 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 11 |
Clamping range | 6.5 ... 8.5 mm |
Shielding diameter | 3.5 ... 8.5 mm |
Previous
Next