har-flexicon 2,54TSPH-2 T24 WH 500pcs WP
Article No.: 14 01 021 3102 160
Image is for illustration purposes only. Please refer to product description.
har-flexicon 2,54TSPH-2 T24 WH 500pcs WP
Article No.: 14 01 021 3102 160
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Horizontal |
With guiding pin | |
Features | Reconnection: 10 times (only with same or larger cross section) |
Termination method | Push-in-spring-cage termination |
---|---|
Reflow soldering termination (SMT) | |
Connection type | PCB to cable |
Number of contacts | 2 |
Details | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. |
Pack contents | 500 pieces on a reel |
Conductor cross-section | 0.14 ... 0.5 mm² Solid |
---|---|
0.2 ... 0.5 mm² Stranded | |
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve | |
Conductor cross-section [AWG] | AWG 26 ... AWG 20 |
Contact rows | 1 |
Contact spacing (termination side) | 2.54 mm |
Rated current | ‌ 6 A |
Rated voltage | 160 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Clearance distance | ‌ 1.5 mm |
Creepage distance | ‌ 1.6 mm |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Stripping length | 6 mm |
Limiting temperature | -40 ... +125 °C |
Insertion force | ≤ 10 N |
Withdrawal force | ≥ 2 N |
Isolation group | IIIa (175 ≤ CTI < 400) |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | White |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 23 g |
Country of origin | Vietnam |
European customs tariff number | 85366990 |
GTIN | 5713140208551 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next