RJI RJ45 PN plug Cat5, 4p IDC straight
Article No.: 09 45 151 1120
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 PN plug Cat5, 4p IDC straight
Article No.: 09 45 151 1120
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | PROFINET |
Straight |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Conductor cross-section | 0.1 ... 0.32 mm² |
---|---|
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | ‌1.6 mm |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 9 mm |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 10 |
---|---|
Net weight | 24.5 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059351 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next