RJI RJ45 plug Cat5, 4p IDC
Article No.: 09 45 151 1100
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | Straight |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Pack contents | Hood with shielding |
Splicing element | |
Cable gland | |
Assembly instructions |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
---|---|
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded |
AWG 23 ... AWG 22 Solid | |
Wire outer diameter | ≤1.6 mm |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 9 mm |
Vibration resistance | 10-500 Hz, 10 g, 0.3 mm, 2h/axis |
7.9 m/s² acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-7 Mating face |
---|---|
ISO/IEC 11801 | |
EN 50173-1 | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 20 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059320 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next