har-bus HM centering plate fem
Article No.: 17 99 000 0060
![har-bus HM centering plate fem](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/28/17990000060/17990000060_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-bus HM centering plate fem
Article No.: 17 99 000 0060
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Centering plate female |
Description of the tool | Left |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 1 |
---|---|
Net weight | 16.5 g |
European customs tariff number | 82055980 |
GTIN | 5713140123366 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next