har-bus HM Spacer block 38 mm
Article No.: 17 99 000 0054
![har-bus HM Spacer block 38 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/17990000052_20170906_141859281_20220823_091448983/17990000052_20170906_141859281_20220823_091448983_L.jpg)
Image is for illustration purposes only. Please refer to product description.
har-bus HM Spacer block 38 mm
Article No.: 17 99 000 0054
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Spacer block |
Description of the tool | 38 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 1 |
---|---|
Net weight | 45 g |
European customs tariff number | 82055980 |
GTIN | 5713140123311 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next