guide bush Han D/E, stainless steel
Article No.: 09 33 000 9970
![guide bush Han D/E, stainless steel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9970_20220819_203934235/09_33_000_9970_20220819_203934235_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![guide bush Han D/E, stainless steel](/assets/images/3d-gallery-thumbnail.png)
![guide bush Han D/E, stainless steel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9970_20220819_203934235/09_33_000_9970_20220819_203934235_S.jpg)
guide bush Han D/E, stainless steel
Article No.: 09 33 000 9970
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Coding |
Description of the accessory | With guide pins/bushes |
for application “insert with screw adapter” with/without grip frame |
Gender | Female |
---|---|
Details | Guide pin opposite side |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 50 |
---|---|
Net weight | 2.8 g |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140193499 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next